Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

KV (MSTQFN 29)

TitleInformation
Package Description
Descriptive text for this package.
MSTQFN 29L 3 x 3 mm 0.4P FC Green
Package Status
Active
Package Type
MSTQFN
Package Code
The unique identifier of this package.
KV
Lead Count
29
Pb (Lead) Free
Yes
Length
3mm
Pb Free Category
e4 NiPdAu
Width
3mm
Pitch
0.4mm
Package Carrier
Reel
3D illustration featuring top and bottom views of MSTQFN IC chip package with 29 lead count

Support