Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

KU (MSTQFN 28)

TitleInformation
Package Description
Descriptive text for this package.
MSTQFN 28L 2 x 3 mm 0.4P WF Green
Package Status
Active
Package Type
MSTQFN
Package Code
The unique identifier of this package.
KU
Lead Count
28
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e4 NiPdAu
Width
3mm
Pitch
0.4mm
Package Carrier
Reel
3D illustration featuring top and bottom views of MSTQFN IC chip package with 28 lead count

Support