Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

KS (MSTQFN 22)

TitleInformation
Package Description
Descriptive text for this package.
20-MSTQFN 2.0 x 2.2 x 0.55 mm Body 0.4 mm



Package Status
Active
Package Type
MSTQFN
Package Code
The unique identifier of this package.
KS
Lead Count
22
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e4 NiPdAu
Width
2.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.4mm
Package Carrier
Reel
3D illustration featuring top and bottom views of MSTQFN chip package with 22 lead count.

Support