Skip to main content
Renesas Electronics Corporation

KF (STQFN 14)

TitleInformation
Package Description
Descriptive text for this package.
14-STQFN 2.0 x 2.2 mm 0.4P COL Green


Package Status
Active
Package Type
STQFN
Package Code
The unique identifier of this package.
KF
Lead Count
14
Pb (Lead) Free
Yes
Length
2mm
Width
2.2mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 2.2
3D illustration featuring top and bottom views of STQFN chip package with 14 lead count.

Support