Skip to main content
Renesas Electronics Corporation

KB (STQFN 8)

TitleInformation
Package Description
Descriptive text for this package.
8-STQFN 1.0 x 1.2 x 0.55mm 0.4mm Pitch FC Green


Package Status
Active
Package Type
STQFN
Package Code
The unique identifier of this package.
KB
Lead Count
8
Pb (Lead) Free
Yes
Length
1mm
Width
1.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.0 x 1.2 x 0.55
3D illustration featuring top and bottom views of STQFN chip package with 8 lead count.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?