Skip to main content
Renesas Electronics Corporation

GS0014AB (SOIC 14)

TitleInformation
Package Description
Descriptive text for this package.
14-SOICN 8.65 x 3.90 x 1.75 mm Body, 1.27 mm Pitch


Package Status
Active
Package Type
SOIC
Package Code
The unique identifier of this package.
GS0014AB
Lead Count
14
Pb (Lead) Free
Yes
Length
8.65mm
Width
3.9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8.65 x 3.90 x 1.75
3D illustration featuring top and bottom views of SOIC chip package with 14 lead count.

Documentation