Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

FX (FCGQFN 24)

TitleInformation
Package Description
Descriptive text for this package.
24-FCGQFN 2.2 x 3.0 x 0.65 mm Body 0.4 mm
Package Status
Active
Package Type
FCGQFN
Package Code
The unique identifier of this package.
FX
Lead Count
24
Pb (Lead) Free
Yes
Length
2.2mm
Pb Free Category
e4 NiPdAu
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.65mm
Pitch
0.4mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.2 x 3.0 x 0.65
3D illustration featuring top and bottom views of FCGQFN IC chip package with 24 lead count

Support