| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 66-VFBGA 4.530 x 2.509 x 0.511 mm 0.4 mm Pitch |
| Package Status | Active |
| Package Type | VFBGA |
| Package Code The unique identifier of this package. | FS |
| Lead Count | 66 |
| Pb (Lead) Free | Yes |
| Length | 4.53mm |
| Width | 2.509mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.511mm |
| Pitch | 0.4mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 4.530 x 2.509 x 0.511 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.