Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

FQ0066AA (FCQFN 0)

TitleInformation
Package Description
Descriptive text for this package.
66-FCQFN 5.6 x 6.4 x 0.78 mm Body 0.4 m
Package Status
Active
Package Type
FCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
FQ0066AA
Category
G
Lead Count
66
Pb (Lead) Free
Yes
Length
5.6mm
Pb Free Category
e4 NiPdAu
Width
6.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.78mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.6 x 6.4 x 0.78
3D illustration featuring top and bottom views of FCQFN chip package with 66 lead count.

Documentation

Support