Skip to main content
Renesas Electronics Corporation

FQ0032AA (FCQFN 32)

TitleInformation
Package Description
Descriptive text for this package.
32-FCQFN 5.0 x 5.0 x 0.55 mm Body 0.5 mm
Package Status
Active
Package Type
FCQFN
Package Code
The unique identifier of this package.
FQ0032AA
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.55
3D illustration featuring top and bottom views of FCQFN IC chip package with 32 lead count.

Documentation

Support