Skip to main content
Renesas Electronics Corporation

FQ0018AA (FCQFN 18)

TitleInformation
Package Description
Descriptive text for this package.
18-FC QFN 2.5 x 2.5 x 0.55 mm Body 0.40
Package Status
Active
Package Type
FCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
FQ0018AA
Category
G
Lead Count
18
Pb (Lead) Free
Yes
Length
2.5mm
Pb Free Category
e3 Sn
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.5 x 2.5 x 0.55
3D illustration featuring top and bottom views of FCQFN IC chip package with 18 lead count.

Support