| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 12-STQFN 1.6 x 1.6 x 0.55 mm 0.4 mm Pitch |
| Package Status | Active |
| Package Type | STQFN |
| Package Code The unique identifier of this package. | FQ0012AA |
| Lead Count | 12 |
| Pb (Lead) Free | Yes |
| Length | 1.6mm |
| Width | 3.3mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.55mm |
| Pitch | 0.4mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 1.6 x 1.6 x 0.55 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.