Skip to main content
Renesas Electronics Corporation

FQ0005AA (FCQFN 5)

TitleInformation
Package Description
Descriptive text for this package.
5 FCQFN 3.3 x 3.3 x 0.65 mm Body, 0.83 mm Pitch


Package Status
Active
Package Type
FCQFN
Package Code
The unique identifier of this package.
FQ0005AA
Lead Count
5
Pb (Lead) Free
Yes
Length
3.3mm
Width
3.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.65mm
Pitch
0.83mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.3 x 3.3 x 0.65
3D illustration featuring top and bottom views of FCQFN chip package with 5 lead count.