Skip to main content
Renesas Electronics Corporation

FNG35D1 (VFQFPN 35)

TitleInformation
Package Description
Descriptive text for this package.
35-VFQFPN 5.0 x 5.0 x 0.90 mm Body, 0.4 mm Pitch

Package Status
Active
Package Type
VFQFPN
Package Code
The unique identifier of this package.
FNG35D1
Lead Count
35
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 5.0 x 0.90
3D illustration featuring top and bottom views of VFQPFN chip package with 35 lead count.

Support