Skip to main content
Renesas Electronics Corporation

FL0009AA (FCLGA 9)

TitleInformation
Package Description
Descriptive text for this package.
9 FCLGA 3.3 x 3.3 x 0.902 mm Body, 0.65 mm Pitch


Package Status
Active
Package Type
FCLGA
Package Code
The unique identifier of this package.
FL0009AA
Lead Count
9
Pb (Lead) Free
Yes
Length
3.3mm
Width
3.3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.902mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.3 x 3.3 x 0.902
3D illustration featuring top and bottom views of FCLGA IC chip package with 9 lead count.