| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 8 FCLGA 5.0 x 6.0 x 0.702 mm Body, 1.27 mm Pitch |
| Package Status | Active |
| Package Type | FCLGA |
| Package Code The unique identifier of this package. | FL0008AB |
| Lead Count | 8 |
| Pb (Lead) Free | Yes |
| Length | 5mm |
| Width | 6mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.702mm |
| Pitch | 1.27mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 5.0 x 6.0 x 0.702 |

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.