Skip to main content
Renesas Electronics Corporation

FL0008AA (FCLGA 8)

TitleInformation
Package Description
Descriptive text for this package.
8 FCLGA 5.0 x 6.0 x 0.902 mm Body, 1.27 mm Pitch

Package Status
Active
Package Type
FCLGA
Package Code
The unique identifier of this package.
FL0008AA
Lead Count
8
Pb (Lead) Free
Yes
Length
5mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.902mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 6.0 x 0.902
3D illustration featuring top and bottom views of FCLGA IC chip package with 8 lead count.

Documentation