Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

FC0113AB (FCCSP 113)

TitleInformation
Package Description
Descriptive text for this package.
113-FCCSP 5.55 x 9.00 x 0.90 mm Body 0.
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
FC0113AB
Category
G
Lead Count
113
Pb (Lead) Free
Yes
Length
9mm
Pb Free Category
e6 SnBi
Width
5.55mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.0 x 5.55 x 0.9

Documentation

Support