Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

FC0081AA (FCCSP 81)

TitleInformation
Package Description
Descriptive text for this package.
81-FCCSP (FCBGA) 3.80 x 3.80 x 0.74 mm B
Package Status
Active
Package Type
FCCSP
Class
PLASTIC
Package Code
The unique identifier of this package.
FC0081AA
Category
G
Lead Count
81
Pb (Lead) Free
Yes
Length
3.8mm
Pb Free Category
e2
Width
3.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.74mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.8 x 3.8 x 0.74

Support