| Title | Information |
|---|---|
| Package Description Descriptive text for this package. | 3-DPAK 6.73 x 6.22 x 2.39 mm 2.29 mm Pitch |
| Package Status | Active |
| Package Type | DPAK |
| Package Code The unique identifier of this package. | ENG000596 |
| Lead Count | 3 |
| Pb (Lead) Free | Yes |
| Length | 6.73mm |
| Width | 6.22mm |
| Thickness Seated height or Package height (Please check the outline drawing) | 0.39mm |
| Pitch | 2.29mm |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.