Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

DZ (TDFN 16)

TitleInformation
Package Description
Descriptive text for this package.
18-TDFN 5.0 x 4.0 mm 0.5P
Package Status
Active
Package Type
TDFN
Package Code
The unique identifier of this package.
DZ
Lead Count
16
Pb (Lead) Free
Yes
Length
5mm
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 4.0 x 0.75
3D illustration featuring top and bottom views of TDFN chip package with 4 lead count.

Support