Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

DW (DFN 8)

TitleInformation
Package Status
Active
Package Type
DFN
Package Code
The unique identifier of this package.
DW
Lead Count
8
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e3 Sn
Width
0.55mm
Pitch
0.5mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 3.0 x 0.55
3D illustration featuring top and bottom views of uTDFN IC chip package with 8 lead count

Support