Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

BW0093AA (VFBGA 93)

TitleInformation
Package Description
Descriptive text for this package.
93-VFBGA 3.9 x 6.4 x 0.78 mm Body 0.424
Package Status
Active
Package Type
VFBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BW0093AA
Category
G
Lead Count
93
Pb (Lead) Free
Yes
Length
3.9mm
Pb Free Category
e8 SnAgCu
Width
6.4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.78mm
Peak Reflow Temp
260°C
Pitch
0.424mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.9 x 6.4 x 0.78
3D illustration featuring top and bottom views of VFBGA IC chip package with 93 lead count

Documentation

Support