Skip to main content
Renesas Electronics Corporation

BV0104AA (VFBGA 104)

TitleInformation
Package Description
Descriptive text for this package.
104-VFBGA FC 4.2 x 4.6 x 0.896mm Body, 0.391mm Pitch

Package Status
Active
Package Type
VFBGA
Package Code
The unique identifier of this package.
BV0104AA
Lead Count
104
Pb (Lead) Free
Yes
Length
4.2mm
Width
4.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.896mm
Pitch
0.391mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.2 x 4.6 x 0.896
3D illustration featuring top and bottom views of VFBGA IC chip package with 104 lead count.

Documentation

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?