Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

BT0144AA (PBGA 144)

TitleInformation
Package Description
Descriptive text for this package.
144-BGA 10.00 x 10.00 x 1.05mm Body 0.8
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BT0144AA
Category
G
Lead Count
144
Pb (Lead) Free
Yes
Length
10mm
Pb Free Category
e1 SnAgCu
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.05mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.0 x 10.0 x 1.05
3D illustration featuring top and bottom views of PBGA IC chip package with 144 lead count.

Documentation

Support