Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

BT0100AA (PBGA 100)

TitleInformation
Package Description
Descriptive text for this package.
100-BGA 9.00 x 9.00 x 1.09 mm Body 0.80
Package Status
Active
Package Type
PBGA
Class
PLASTIC
Package Code
The unique identifier of this package.
BT0100AA
Category
G
Lead Count
100
Pb (Lead) Free
Yes
Length
9mm
Pb Free Category
e1 SnAgCu
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.09mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.0 x 9.0 x 1.09

Support