Skip to main content
Renesas Electronics Corporation

B4 (QFN 24)

TitleInformation
Package Description
Descriptive text for this package.
24-QFN 4.0 x 4.0 x 0.75 mm Body 0.5 mm
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
B4
Lead Count
24
Pb (Lead) Free
Yes
Length
4mm
Pb Free Category
e3 Sn
Width
4mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Package Carrier
Reel
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.0 x 4.0 x 0.75
3D illustration featuring top and bottom views of LQFN IC chip package with 24 lead count.