Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

B3 (STQFN 14)

TitleInformation
Package Description
Descriptive text for this package.
14-STQFN 2.0 x 2.2 mm 0.4P FC Green

Package Status
Active
Package Type
STQFN
Package Code
The unique identifier of this package.
B3
Lead Count
14
Pb (Lead) Free
Yes
Length
2mm
Width
2.2mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 2.2
3D illustration featuring top and bottom views of TQFN chip package with 14 lead count.

Support