Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

B2 (STQFN 16)

TitleInformation
Package Description
Descriptive text for this package.
16-STQFN 2.0 x 2.0 x 0.55 mm Body 0.4 mm
Package Status
Active
Package Type
STQFN
Package Code
The unique identifier of this package.
B2
Lead Count
16
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e3 Sn
Width
2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.55mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 × 2.0 × 0.55
3D illustration featuring top and bottom views of STQFN chip package with 16 lead count.

Support