Skip to main content
Renesas Electronics Corporation

AVG35D1 (FCCSP 35)

TitleInformation
Package Description
Descriptive text for this package.
35-FCCSP 2.3 x 5.8 x 0.90 mm Body, 0.5mm Pitch
Package Status
Active
Package Type
FCCSP
Package Code
The unique identifier of this package.
AVG35D1
Lead Count
35
Pb (Lead) Free
Yes
Length
2.3mm
Width
5.8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.3 x 5.8 x 0.90
3D illustration featuring top and bottom views of FCCSP chip package with 35 lead count.

Support