Overview
The WS068-SUNRFCTL-REFZ Sunroof Controller reference design is a specialized demonstration and control platform designed for automotive sunroof systems. It integrates key Renesas components to deliver reliable performance and precise control. At the heart of the board is the Renesas RL78/F13 microcontroller, which manages signal processing and communication. The board also features the RAJ2800044H12HPF intelligent power device (IPD) for motor control and protection, and the RJF0411JPD MOSFET for efficient power switching. This board supports CAN bus communication for seamless integration with vehicle ECUs and is suitable for body control modules. It operates on a standard 12V automotive power supply and includes onboard switches for standalone operation.
Features
- The MCU features low current consumption, ideal for automotive applications.
- The IPD drives the sunroof motor with high efficiency, combining power handling with integrated protection features.
- Benefits include enhanced safety, energy efficiency, compact design, and durability.
- The combination of the MCU and IPD ensures precise motor control, robust protection, and an improved user experience, meeting modern automotive standards for comfort and reliability.
Applications
Vehicle Control SystemsProducts in the Design
| ISL78301 | 40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications |
| RJF0411JPD | Nch Thermal FET 40V 34A 37mohm TO-252 / DPAK |
Sample & Buy
WS068-SUNRFCTL-REFZ
ActiveApplication Block Diagrams
| Sunroof Controller Sunroof control system with MCU and IPD ensures precise, safe, and efficient operation in vehicles. |