Skip to main content
Renesas Electronics Corporation

Overview

Bluetooth® Low Energy (LE) connected smart asset tracking labels offer several advantages compared to traditional, passive RF interface (e.g., NFC, UHF) solutions. These labels actively measure, log, and report parameters such as temperature and humidity, acceleration, and light exposure. Further, they can be accessed in high-volume scenarios, such as for inventory and status, and event control involving several thousand labels, using ubiquitous devices such as smartphones, tablets, or laptops. In addition, the US207-TRACKLBLEVZ features a flexible battery to minimize the logistical effort of using a battery-equipped solution.

Features

  • Flexible architecture to support various sensor needs:
    • Temperature and humidity
    • Acceleration
    • Light
  • Active beacon function for inventory control
  • Several weeks of operating time using a 20mAh flexible battery
  • Ultra-low leakage 8MBit flash memory AT25XE081D
  • Software Update Over-The-Air (SUOTA)

Products in the Design

ISL9122A
Ultra-Low IQ Buck-Boost Regulator with Bypass

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for US207-TRACKLBLEVZ

Sample & Buy

US207-TRACKLBLEVZ Smart Asset Tracking Label Board

US207-TRACKLBLEVZ

Active

Application Block Diagrams

Smart Asset Tracking Label Block Diagram
Smart Asset Tracking Label
Ultra-low power Bluetooth label for real-time asset tracking with extended battery life.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?