Skip to main content
Renesas Electronics Corporation

This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. Renesas uses this hardware platform for VUI partner-enabled solutions provided through the Renesas Partner Network. It shows how easy it is to control your system with a simple voice-command interface, without extensive coding experience or in-house expertise.

You will build an enhanced working solution that recognizes your own voice commands to trigger the corresponding operation using the Renesas Partner Network Solutions utilizing the Voice Hardware Platform.

Features

  • Hardware Features:
    • Compact VUI solution using RA6E1. Small 10*10mm size to fit into the end product.
    • Local voice recognition algorithm, no network connectivity needed and supports two language recognition simultaneously.
    • Choices of digital and analog microphones are populated for alternative input options.
    • External QSPI flash memory enhances storage for voice samples and library data.
  • Cyberon DSpotter (PDF) Enabled Features:
    • Global language support of 40+ languages worldwide.
    • Support voice tag function to let a user change command by voice recording.
    • Support voice response function for acknowledge. Enhance user experience.
    • DSMT tool supports wake-word and commands customization, performance tuning, testing, no prior neural network knowledge needed.
  • Low Bill of Materials (BOM) cost and footprint. The minimum requirements are the MCU, one DMIC, and a power supply.

Applications

AI Voice

Products in the Design

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for TW001-VUIA6E1POCZ
RA6E1 Voice User Demonstration Board

Voice User Demonstration Kit for RA6E1 MCUs

TW001-VUIA6E1POCZ Active
Key Features:Multilanguage Support
MCU/MPU:RA6E1 (Arm CM33, 200MHz, 1MB/256KB/8KB, 64LQFP)
Additional Features:2xDMIC, 2xAMIC, QSPI, USB-C/B, UART, DAC AUDIO OUT, 2xOP-AMP, J-Link Segger

Application Block Diagrams

Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.

Resources

Support Communities

  1. RA6E1 or RA4E1 USB Example

    Hallo, i evaluate for a new project the RA[4/6]E1 Controllers. I have some problems to find a working USB sample. Currently i have a fpb_ra6e1 board here.  In the board examples folder https://github.com/renesas/ra-fsp-examples/tree ...

    Sep 19, 2022
  2. Voice-RA6E1 Schematic net label issues.

    ... exist incorrectly on multiple pins.My appologies if I am reading thi sincorrectly, please let me know if that is the case.PS. if the tw001-vuia6e1pocz-ra6e1-design-files.zip could get a non PDF version of the schematic in it, it may allow us to see if the ...

    May 26, 2026
  3. Cyberon Dspotter login ID

    Dear, Could you let me know where can I make the login ID? Thanks, This thread was automatically locked due to age.

    Oct 16, 2023
View All Results from Support Communities (4)

Knowledge Base

  1. Voice Kit with RA Family: What is included in the kit and any other components to prepare in addition?

    ... us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/vk-ra8m1-ra8m1-voice-user-reference-kitRA6E1 Voice User Reference Kit (TW001-VUIA6E1POCZ): https://www.renesas.com/us/en/products/microcontrollers-microprocessors/ra-cortex-m-mcus/tw001-vuia6e1pocz ...

    Jul 26, 2024