Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

This reference design offers a multiwavelength smoke detector for commercial buildings. The board consists only of the RL78/G22 microcontroller, an analog front-end (AFE), LEDs, photodiodes, and several external components. Additionally, by utilizing the SNOOZE mode sequencer (SMS) of the RL78/G22, it enables ultra-low power consumption and high-precision smoke detection, allowing for a compact multi-wavelength smoke detector design.

Features

  • Compact, low-power, high-performance MCU
  • Integrated low-power AFE for photoelectric smoke detection that contains all necessary peripherals
  • Minimal external components, achieving the lowest BOM and a smaller size

Applications

Smoke Detector for Commercial Buildings Block Diagram
Smoke Detector for Commercial Buildings
Commerical smoke detector system for fire alarms achieves ultra-low power consumption with a simple configuration.
Type Title Date
PCB Design Files
Log in to Download ZIP 879 KB
Quick Start Guide PDF 1.29 MB 日本語
Provides a quick start overview for the RL78/G22 multiwavelength smoke detector evaluation board. Explains initial hardware setup, system configuration, and sample software operation to help developers evaluate multiwavelength smoke detection using the RL78/G22 microcontroller and accelerate early proof-of-concept development.
Application Note PDF 895 KB 日本語
Describes a reference design for a multiwavelength photoelectric smoke detector using the RL78/G22 microcontroller and RAA23910X analog front end. This application note explains system architecture, operating principles, detection algorithms, and smoke test results to help developers design, evaluate, and tune high-accuracy, low-power smoke detector systems.
Manual - Software PDF 1.22 MB 日本語
Describes the sample firmware for the RL78/G22 multiwavelength smoke detector evaluation board. This user’s software manual explains software architecture, processing flow, peripheral configuration, and operational modes to support firmware evaluation, customization, and integration with the evaluation hardware.
Manual - Development Tools PDF 3.74 MB 日本語
Describes the RL78/G22 multiwavelength smoke detector evaluation board. This user’s hardware manual explains board architecture, component functions, power configurations, interfaces, and electrical characteristics to support hardware evaluation, system design, and integration of photoelectric smoke detector applications.
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.67 MB
1 item

Lab on the Cloud

Lab on the Cloud

Part NumberStatusSampleable
RTK7RL22SMD00000BJActiveAvailable
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.