Skip to main content
Renesas Electronics Corporation

The QCIOT-013 Digital Power Monitor (DPM) Kit demonstrates the functionality and performance of the ISL28022 Digital Power Monitor. The ISL28022 is used to measure the current and voltage through the shunt resistor to determine the power on the line. The design of the DPM board is generic, allowing customers to embed the monitor into their specific applications.

Features

  • 0V to 60V bus voltage sense range
  • Variable current sense range with on-board shunt resistor or external shunt resistor
  • 16-bit delta-sigma(Σ∆)ADC monitors current and voltage
  • System voltage/current monitoring with efficiency reporting
  • Overvoltage/undervoltage and current fault monitoring
  • Standardized type 6A PmodTM connector supports I2C/SMBus extended interface
  • Dual connectors allow pass-through signals for a daisy-chained solution
  • Software support in e2 studio minimizes development time with one-click code generation

Products in the Design

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for QCIOT-013-28022POCZ

QCIOT-013-28022POCZ

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Fast Prototyping Board for RA4E1 MCU Group

FPB-RA4E1 Active
Prototype applications quickly with the RA4E1 fast prototyping board. Built-in debugging and standard expansion interfaces simplify development and evaluation.