Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Multiple Motor Control reference design can be used for controlling three or four motors with a single microcontroller (MCU). The RX72T 32-bit MCU used in this design has extensive timer functions and can handle pulse-width modulation (PWM) outputs and encoder signal inputs for three motors. With this single MCU, position control of three motors (encoder vector control) and speed control of four motors (sensorless vector control) are made possible. This eliminates the need for a control MCU for each motor, enabling the miniaturization and space-saving of the board.

Features

  • 3-motor control with an encoder
  • 4-motor sensorless control

Applications

Type Title Date
PCB Design Files
Log in to Download ZIP 1.92 MB
Manual - Hardware PDF 2.11 MB 日本語
AI-generated Summary: The document explains how to implement vector control for permanent magnet synchronous motors (PMSM) with encoders, focusing on controlling three motors using the RX72T microcontroller. It details the use of Renesas Motor Workbench libraries and Smart Configurator tools to develop motor control software. The system integrates a 48-V 5-A inverter board and specific motors, with software examples provided for CS+ and e2studio IDEs. Hardware and software configurations, control algorithms, interrupt handling, and system protection features are covered. The document also includes development environment setup, motor hardware specifications, and support tool usage for efficient motor control development.
Manual - Hardware PDF 2.01 MB 日本語
AI-generated Summary: Sensorless vector control software enables efficient control of permanent magnet synchronous motors (PMSMs) using the RX72T microcontroller. It supports controlling up to four motors simultaneously through a 48-V 5-A inverter board and RX72T CPU board. The software integrates with Renesas Motor Workbench and Smart Configurator tools, facilitating motor control development with sensorless algorithms. The system includes detailed hardware configurations, software modules, and control flow processes to optimize motor startup, modulation, and protection functions. It supports development environments such as CS+ and e2 studio with specific toolchain versions. The package includes source code files, configuration files, and evaluation board support for practical implementation and testing.
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 14.97 MB
Sample Code
Log in to Download ZIP 16.02 MB
2 items

Related Boards & Kits

Boards & Kits