Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

The ISL71148VMREFEV2Z is a high-resolution voltage monitor reference design optimized to support the Microchip radiation tolerant (RT) PolarFire® SoC FPGA family. Powering the RT PolarFire requires numerous power rails, each requiring specific DC and AC regulation tolerances. The ISL71148VMREFEV2Z voltage monitor reference design board leverages the ISL71148M 8-channel, 14-bit, 900ksps SAR ADC to monitor up to 16 voltages and ensure the regulation accuracy budget is maintained. The ISL71148VMREFEV2Z is a fully qualified, radiation tolerant voltage monitoring solution using Renesas' Intersil family of radiation tolerant products.

Pair the ISL71148VMREFEV2Z voltage monitor reference design with the complementary ISLRTPFDEMO1Z power management reference design that comes with devices able to withstand exposure to high levels of radiation, including pulse width modulation (PWM) controllers, GaN FET half-bridge drivers, point-of-load (POL) regulators, and power sequencers.

Features

  • Fully qualified radiation tolerant power solution
    • All power management devices are qualified to Renesas Rad Tolerant Screening and QCI Flow (R34TB0004EU)
  • Designed to monitor system health for Microchip's RT PolarFire SoC FPGA family
  • Available with dual-footprint to enable both rad tolerant and rad hard plastic or rad hard hermetic ADC solutions

Applications

  • Low Earth Orbit (LEO), Medium Earth Orbit (MEO), and Geosynchronous/Geostationary Orbit (GEO) missions
Type Title Date
PCB Design Files ZIP 7.40 MB
Manual - Development Tools PDF 4.45 MB
Technical Brief PDF 344 KB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ISL71148VMREFEV2ZActiveOut of StockAvailable