Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

In this reference design, Renesas' Smart Water Shutdown Valve together with our Smart Water Leakage Sensor can automatically control a valve to start or stop water flow. This enables immediate countermeasures without the need for human intervention.

This solution can reduce or completely avoid damage caused by water spilling due to broken pipes via a shutdown of the water supply. In another use case, it can intentionally start water flow to water plants and stop the water when they have sufficient water level. This design utilizes the standard Message Queuing Telemetry Transport (MQTT) visualization tools to detect high moisture levels or water spills and shut down the valve using the DA16600MOD ultra-low power Wi-Fi and Bluetooth® Low Energy (LE) combination module.

Features

  • Battery backup keeps the system alive when mains power fails
  • Solar energy harvesting allows for sensor use without main power
  • Ultra-low power DC/DC and Wi-Fi allow for long operation/standby time
  • Bluetooth LE 5.1
    • 2402-2480MHz operating frequency
    • +4dBm power level
  • Wi-Fi IEEE 802.11b/g/n, 1x1, 20MHz channel, 2.4GHz bandwidth
  • Debug/programming connector with JTAG SWD Interface for DA16200 MCU
  • 1 x 3.3 UART trace port connected to the DA166200 MCU
  • Micro USB connector for wired charging of Li-ion battery (5V/400mA)
    • 3.7V rechargeable Li-ion battery
  • Connector for optional or external solar cell or external DC power supply (1V-5V)
  • Step-up voltage regulator to ~10V
  • Electric double layer to enable high power peaks needed to drive a solenoid
  • HVPAK™ device with integrated H-bridge for valve control
  • 2x general-purpose buttons connected to DA166600MOD
  • 7x LEDs

Applications

Smart water shutdown valve block diagram features a full-bridge HVPAK and smart connectivity via Wi-Fi or Bluetooth.
Smart Water Shutdown Valve
Smart water shutdown system prevents water damage with auto shut-off, smart alerts, and solar-powered operation.
Smart water leak sensor block diagram features moisture electrodes for water leak detection and includes a Wi-Fi/Bluetooth-enabled MCU to send alerts.
Smart Water Leak Sensor
Smart water leak sensor detects leaks, triggers shut-off valves, and sends alerts via Wi-Fi and Bluetooth.
Type Title Date
PCB Design Files
Log in to Download ZIP 624 KB
Manual - Hardware PDF 2.88 MB
Quick Start Guide PDF 1.26 MB
Schematic PDF 426 KB
4 items

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockBudgetary Price (USD)Pb (Lead) FreeECCN (US)HTS (US)
EU154-SMTSHDNPOCZActiveOut of Stock1u | $94.6YesEAR998473.30.1180