Skip to main content
Renesas Electronics Corporation
Order Now

Overview

In this reference design, Renesas' Smart Water Shutdown Valve together with our Smart Water Leakage Sensor can automatically control a valve to start or stop water flow. This enables immediate countermeasures without the need for human intervention.

This solution can reduce or completely avoid damage caused by water spilling due to broken pipes via a shutdown of the water supply. In another use case, it can intentionally start water flow to water plants and stop the water when they have sufficient water level. This design utilizes the standard Message Queuing Telemetry Transport (MQTT) visualization tools to detect high moisture levels or water spills and shut down the valve using the DA16600MOD ultra-low power Wi-Fi and Bluetooth® Low Energy (LE) combination module.

Features

  • Battery backup keeps the system alive when mains power fails
  • Solar energy harvesting allows for sensor use without main power
  • Ultra-low power DC/DC and Wi-Fi allow for long operation/standby time
  • Bluetooth LE 5.1
    • 2402-2480MHz operating frequency
    • +4dBm power level
  • Wi-Fi IEEE 802.11b/g/n, 1x1, 20MHz channel, 2.4GHz bandwidth
  • Debug/programming connector with JTAG SWD Interface for DA16200 MCU
  • 1 x 3.3 UART trace port connected to the DA166200 MCU
  • Micro USB connector for wired charging of Li-ion battery (5V/400mA)
    • 3.7V rechargeable Li-ion battery
  • Connector for optional or external solar cell or external DC power supply (1V-5V)
  • Step-up voltage regulator to ~10V
  • Electric double layer to enable high power peaks needed to drive a solenoid
  • HVPAK™ device with integrated H-bridge for valve control
  • 2x general-purpose buttons connected to DA166600MOD
  • 7x LEDs

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for EU154-SMTSHDNPOCZ

Sample & Buy

Smart Water Actuator Valve Board

EU154-SMTSHDNPOCZ

Active
HTS (US):8473.30.1180
ECCN (US):EAR99
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Board Pack
Assembly Location:UNITED STATES

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

DA16600 Ultra-Low Power Wi-Fi and Bluetooth Low Energy Modules Development Kit

Supports rapid development of combined low-power Wi-Fi and Bluetooth Low Energy applications. Designed for evaluating dual-radio connectivity in IoT systems.

Application Block Diagrams

Smart water shutdown valve block diagram features a full-bridge HVPAK and smart connectivity via Wi-Fi or Bluetooth.
Smart Water Shutdown Valve
Smart water shutdown system prevents water damage with auto shut-off, smart alerts, and solar-powered operation.
Smart water leak sensor block diagram features moisture electrodes for water leak detection and includes a Wi-Fi/Bluetooth-enabled MCU to send alerts.
Smart Water Leak Sensor
Smart water leak sensor detects leaks, triggers shut-off valves, and sends alerts via Wi-Fi and Bluetooth.