Skip to main content
Renesas Electronics Corporation

Overview

Description

This cost-effective NVM configurable air freshener reference design (AS064-2-GPAIRFRREFZ) is a versatile device that can be used for multiple different purposes. The device’s fragrant sprays can be used in many ways to create a more pleasant atmosphere. The device has a flexi-control timer that sprays every 10, 20, or 40 minutes, allowing you to control fragrance intensity. The battery-operated room freshener keeps your space fragrant 24x7 without any hassle.

Features

  • Includes the SLG46108, a small, low-power component for commonly used mixed-signal functions
  • Flexi-control timer that sprays every 10, 20, or 40 minutes
  • The fragrance intensity can be controlled
  • Timing can be set using external switches or buttons
  • Battery-operated
  • LED is provided to indicate different statuses
  • A blinking light indicates the device is working normally

Applications

Documentation

Design & Development

Software & Tools

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
AS064-2-GPAIRFRREFZActiveOut of StockAvailableYesEAR998473.30.1180

Videos & Training

Support