Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Order Now

Description

This AS048 2100W, single-plate induction cooktop design, using the iW248 smart IGBT driver and controller single-chip ASSP, offers high-efficiency and high-reliability performance. The design gives the flexibility to adjust the power in ±10W steps, which allows the users to cook at a simmering condition. The RL78/G15-based HMI card offers a low pin count, multiple matrix switches, LED indication, and a 7-segment display. Additionally, a capacitive touch sensing unit (CTSU) enables robust capacitive touch, which senses properly in wet conditions. Over-temperature detection using three negative temperature coefficient resistors (NTCs) is provided in the design.

Features

  • Integrated ASSP design offers a low-cost, low-component-count system
  • AC input, IGBT voltage spike detection, and current sense using the iW248 help with fast protection response. It is a digital controller with analog driver blocks using a state machine that offers a much faster response
  • Patented low-power technology provides adjustability to ±10W, allowing users to cook at the simmer condition.
  • Operates in constant current or constant power mode as per the VCE voltage detection
  • Three temperature detection option with adjustable settings
  • Adjustable overvoltage cutoff and recovery register settings

Applications

Energy-Efficient Single-Burner Induction Cooktop Block Diagram
High-Efficiency Induction Heaters
High-efficiency induction technology for rapid, uniform heating with energy-saving features.
Type Title Date
PCB Design Files
Log in to Download ZIP 2.10 MB
Manual - Hardware PDF 2.30 MB
Schematic PDF 415 KB
Schematic PDF 597 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 2.34 MB
1 item

Related Boards & Kits

Boards & Kits

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockSampleableDescription
AS048INDCKTP-D-POCZActiveOut of StockN/AHMI Display Card
AS048INDCKTP-P-POCZActiveOut of StockN/APower Card

Support Communities

  1. AS048-EVK Energy Efficient Single Burner Induction Cooktop Reference Design

    Hi I want to inquire about the voltage input in the design guide. The schematic shows 220-240 Vac in the user guide below However, another image on the website shows 90-265 Vac. Is it possible to power this with 110V? If yes, what output power is expected? Thanks

    Jul 16, 2025
  2. Inquiry About iW248 Smart IGBT Driver Evaluation Kit Programming

    https://www.renesas.com/en/design-resources/reference-designs/as048-evk#parametric_options Hello, I would like to use the evaluation kit mentioned in the provided link for testing purposes. Could you please confirm whether the iW248 Smart IGBT Driver and Controller (single ...

    Nov 12, 2025
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.