Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC4175 Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4175D Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC4175D IC mounted on the ZSSC415x/6x/7x SSC Evaluation Board via the SSC Communication Board through an USB connection. The Evaluation Kit Software is available online for download.

The Evaluation Board can connect to the user's sensor or to thermocouples via connecting pins for the first step of calibration or a dry-run calibration and demonstration. The kit also includes the  ZSSC417x QFN Test PCB, which is a small populated board with a ZSSC4175D QFN sample and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • SSC Communication Board
  • SSC Board ZSSC415x/6x/7x
  • ZSSC417x QFN Test PCB
  • 5x ZSSC4175D samples 
  • USB Cable
  • Quick Start Guide with link to GUI Software
  • Tweezer

Applications

Type Title Date
Manual - Development Tools PDF 1.43 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSSC4175EVKV1P0ActiveOut of StockAvailable