Overview
The ZSSC4175 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC4175 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC4175 IC mounted on the ZSSC415x/6x/7x SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can connect to a user's sensor or to thermocouples via dedicated connection pins for initial calibration, dry-run calibration, and demonstration. The kit also includes the ZSSC417x QFN Test PCB, a compact board populated with a ZSSC4175 QFN sample and the required external components to facilitate rapid prototyping.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- SSC communication board
- ZSSC415x/6x/7x SSC evaluation board
- ZSSC417x QFN Test PCB
- ZSSC4175 IC samples (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSSC4175 SSC
- USB interface enables communication between a PC and the evaluation hardware
- Supports I²C, SENT, and OWI communication interfaces
- Includes ZSSC417x QFN Test PCB with a pre-mounted ZSSC4175 IC and supporting components for rapid prototyping
- Modular kit design enables comparison and evaluation of select compatible Renesas SSC devices
Sample & Buy