Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC415xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4151 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC4151 IC mounted on the ZSSC415x/6x/7x SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the ZSSC415x Test-PCB, which is a small populated board including a ZSSC4151 QFN sample and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC415x/6x/7x Evaluation Board with a ZSSC4151 sample mounted
  • SSC Communication Board
  • SSC sensor Replacement Board
  • ZSSC415x Test-PCB
  • 5 additional ZSSC4151 QFN samples
    • Tweezers
    • USB cable

Applications

Type Title Date
Manual - Development Tools PDF 1.43 MB
Manual - Hardware PDF 833 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC415XEVKV1P6ActiveIn Stock1u | $175Available
ZSSC415XEVKV1P5ObsoleteOut of StockN/A

Support Communities

  1. ZSSC4151C Evaluation Software

    Hello, I have bought the ZSSC415x Evaluation Kit. Now I am looking for the “ZSSC4151C Evaluation Software”, but the links to the IDT website provided in the manual are no longer available.Where can I download the “ZSSC4151C Evaluation Software”? TIA m7

    Aug 27, 2024