Overview
The ZSSC415x evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC4151C sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC4151C IC mounted on the ZSSC415x/6x/7x SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer.
The kit also includes the ZSSC415x Test PCB, a compact board populated with a ZSSC4151C QFN sample and the required external components to facilitate rapid prototyping.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- SSC communication board
- SSC sensor replacement board
- ZSSC415x/6x/7x SSC evaluation board
- ZSSC415x Test PCB
- ZSSC4151C IC samples (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSSC4151C SSC
- USB interface enables communication between a PC and the evaluation hardware
- Supports I²C and OWI communication interfaces
- Includes ZSSC415x Test PCB with a pre-mounted ZSSC4151C IC and supporting components for rapid prototyping
- Modular kit design enables comparison and evaluation of select compatible Renesas SSC devices
Sample & Buy
ZSSC415XEVKV1P6
ActiveAdd-on Hardware
SSC Communication Board
SSC Replacement Board
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.
Support
Support Communities
- ZSSC4151C Evaluation Software
Hello, I have bought the ZSSC415x Evaluation Kit. Now I am looking for the “ZSSC4151C Evaluation Software”, but the links to the IDT website provided in the manual are no longer available.Where can I download the “ZSSC4151C Evaluation Software”? TIA m7
Aug 27, 2024