Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3281KIT Evaluation Kit provides the hardware needed for the configuration, calibration, and evaluation of the ZSSC3281 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3281 IC socketed on the ZSSC3281 SSC Evaluation Board via the SSC Communication Board through a USB connection. The evaluation kit software is available online for free download.

The evaluation board can connect to the user's sensor or the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the emulated resistive sensor signal is controlled by a potentiometer. 

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC3281 Evaluation Board
  • SSC Communication Board 
  • SSC Sensor Replacement Board
  • Five ZSSC3281 samples
  • USB Cable

Applications

Type Title Date
Guide PDF 5.85 MB
Schematic PDF 1.42 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download EXE 14.04 MB
Software & Tools - Evaluation Software
Log in to Download EXE 14.23 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ZSSC3281KITActiveIn Stock1u | $171AvailableYesEAR998473.30.1180

Support Communities

  1. ZSSC328x application

    There was a video that demonstrate how to work with the ZSSC328X application with ZSSC328x  developement kit. Anobody what is the link to this video?

    Aug 2, 2025
  2. Update firmware for ZSSC3281

    We have purchased evalaution kit for ZSSC3281 (p/n ZSSC3281KIT). The sample ZSSC3281 devices we have came with the evaluation kit. When I use the Application for the evaluation kit, it says I need to update the firmware version of the device. 1. Where do we find the latest ...

    Mar 24, 2025
  3. ZSSC3281-Configuration without EvalKit

    Dear Support-Team, is it possible, to load an existing NVM-Dump to ZSSC3281 without the EvalKit? Or is it possible to change a memory-parameter (e.g. Bm1Cfg1) without the EvalKit? Thank's very much. mh

    Jul 6, 2024