Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3230 SSC Evaluation Kit contains the hardware needed for configuration, calibration and evaluation of the ZSSC3230 capacitive sensor signal conditioning (SSC) ICs. The user's computer can communicate with the ZSSC3230 IC socketed on the Evaluation hardware through an USB connection. The Evaluation Kit Software is available on-line for free download.

The ZSSC3230 SSC Evaluation Kit can connect to the user's capacitive sensor or provide on-board capacitors for simulating input from a capacitive sensor.

Features

  • SSC Evaluation Board hardware
  • 5 ZSSC3230 samples
  • USB Cable

Applications

Type Title Date
Manual - Hardware PDF 3.83 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 3.82 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ZSSC3230KITActiveIn Stock1u | $171AvailableYesEAR998473.30.1180