Skip to main content
Renesas Electronics Corporation

Overview

Description

The ZSSC3230 SSC Evaluation Kit contains the hardware needed for configuration, calibration and evaluation of the ZSSC3230 capacitive sensor signal conditioning (SSC) ICs. The user's computer can communicate with the ZSSC3230 IC socketed on the Evaluation hardware through an USB connection. The Evaluation Kit Software is available on-line for free download.

The ZSSC3230 SSC Evaluation Kit can connect to the user's capacitive sensor or provide on-board capacitors for simulating input from a capacitive sensor.

Features

  • SSC Evaluation Board hardware
  • 5 ZSSC3230 samples
  • USB Cable

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?