Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3170KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3170 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3170 IC socketed on the ZSSC3170 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC3170 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSSC3170 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 2.48 MB
Application Note
Log in to Download PDF 270 KB
Application Note PDF 413 KB
Application Note
Log in to Download PDF 346 KB
Device Errata
Log in to Download PDF 61 KB
5 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 954 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC3170BOARDV2P1SActiveOut of StockAvailable
ZSSC3170KITV2P1ActiveOut of Stock1u | $175Available