Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC3122-3123KIT SSC Evaluation Kit contains the hardware needed for configuration, calibration and evaluation of the ZSSC3122 and ZSSC3123 capacitive sensor signal conditioning (SSC) ICs. The user's computer can communicate with the ZSSC3122 or ZSSC3123 IC socketed on the cLite SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The cLite SSC Evaluation Board can connect to the user's capacitive sensor or provide on-board capacitors for simulating input from a capacitive sensor. The kit also includes a small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • cLite SSC Evaluation Board
  • SSC Communication Board
  • SSC Test Board
  • 5 ZSSC3122 samples
  • 5 ZSSC3123 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 777 KB
Application Note
Log in to Download PDF 455 KB
Application Note
Log in to Download PDF 209 KB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 911 KB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSSC312223KITV1P0ActiveIn Stock1u | $171.1Available
ZSSC31223123BOARDSActiveOut of Stock1u | $90.75Available